SKU-WR100
SKU-WR100
PPHID-2539571

PRFDL1000 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRFDL1000

Filnor Replacement Part, Class 9855 Helicoil Wirewound, 1 Ohms, 17 A, MFG Part Number-9855-1.0

Filnor MFG Part Number-9855-1.0

Product details

General

Application
Filnor
Maximum Temperature Rise
375 °C
Resistance Ohms
1 Ohm
Type
Class 9855 Helicoil Wirewound

Dimensions

Length
7.25 in
Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
17 A
Maximum Current Rating Amps Continuous
17 Amps

Resources and downloads