SR8-125 | Type SR Smoothwound Resistor
Request a Quote
Brand:
Catalog ID:
SR8-125
Size 8 Type SR Smoothwound Resistor 125 Ohms 350 W
Continues Wattage -350
Product details
Resources and downloads
Product details
General
Resistance Ohms
125 Ohm
Size
8
Type
Smoothwound Type SR
Dimensions
Depth
1.75 in
Length
8.5 in
Electrical Ratings
Current / Amperage Rating
1.7 A
Maximum Current Rating Amps Continuous
1.7 Amps
Wattage
350 W
Resources and downloads
Specifications
SR8-125 Specification Sheet