SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A7-690 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A7-690

IPC Replacement Part, CSWA Smoothwound Resistor, 690 Ohms, 1.2 A, MFG Part Number-CSW-A7-690

IPC MFG Part Number-CSW-A7-690

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
690 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
7 in

Electrical Ratings

Current / Amperage Rating
1.2 A
Maximum Current Rating Amps Continuous
1.2 Amps

Resources and downloads