SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR3-170 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR3-170

IPC Replacement Part, EW Edgewound Resistor, 1.7 Ohms, 18 A, MFG Part Number-EWR3-170

IPC MFG Part Number-EWR3-170

Product details

General

Catalog Number

PREWR3-170

Maximum Temperature Rise

375 °C

Resistance Ohms

1.7 Ohm

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18 Amps

Resources and downloads

Specifications