SKU-PRA14-1004A
SKU-PRA14-1004A
PPHID-2546989-2

PREWR6-58 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREWR6-58

IPC Replacement Part, EW Edgewound Resistor, 0.58 Ohms, 47 A, MFG Part Number-EWR6-58

IPC MFG Part Number-EWR6-58

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.58 Ohm
Type
Edgewound Type EW

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
47 A
Maximum Current Rating Amps Continuous
47 Amps

Resources and downloads