SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-27 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-27

Milwaukee Replacement Part, Grid Resistor, 1.2 Ohms, 80 A, MFG Part Number-MRCG-27

Milwaukee MFG Part Number-MRCG-27

Product details

General

Application

Milwaukee

Catalog Number

PRMRCG-27

Maximum Temperature Rise

375 °C

Resistance Ohms

1.2 Ohm

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

80 A

Maximum Current Rating Amps Continuous

80 Amps

Resources and downloads

Specifications