4208 Thruster Drum Brakes are spring set, electrically released, drum type friction brakes used with AC motors
- 8” to 30” Industrial duty drum brakes
- Torque range available from 50 – 9000 lb-ft.
- Brake lining friction coefficient μ = 0.42
- Electrohydraulic thruster: IP65 rated enclosure
- Thruster motor: Class F insulation (maximum operating temperature 155°C)
- Operating voltage: 230/460 3Ph, 60 Hz
- Thruster hydraulic fluid operating range (-20°C to +55°C)
- AIST TR-11 mounting dimensions