+1
Light Duty Bracket
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
C1500239
Light Duty Bracket (LD).
Bracket
Finish: Galvanized
Building Code Approved: No
Product details
Resources and downloads
Product details
General
Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS
Strength Rating - Ultimate
5000 lb
Type
Underpinning
UPC
096359012290
Dimensions
Weight
18.6 lb
Logistics
Pallet Quantity
50
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
CN-C1500239-SPEC-EN
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Installation Manuals
Light-Duty Underpinning Bracket C1500239 Installation Instructions
Sales Drawings
Light Duty Underpinning Bracket
Videos
Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)
Engineering Drawing
Light Duty Underpinning Bracket
SDS
Download All
MSDS - Galvanized Steel Products
MSDS - Galvanized Steel Products