+1
Crossplate Anchor
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
T1500341
Anchor, Crossplate Galv.
Crossplat
Crossplate with Reducer Nut and Rivets
Product details
Resources and downloads
Product details
General
Application
Wall Anchoring
Coating
Galvanized
Finish Type
Galvanized
Type
Plate Wall Anchors
UPC
096359371663
Dimensions
Weight
16.4 lb
Logistics
Pallet Quantity
56
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
CN-T1500341-SPEC-EN
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Literature
Dura-Grip Wall Anchor System Brochure (BR04198E)
Installation Manuals
Dura-Grip® Wall Repair System (P150-0377)
Videos
Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)
SDS
Download All
MSDS - Galvanized Steel Products
MSDS - Galvanized Steel Products