* Representative image
+3
Wall Anchor Kit
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
T1500255
Anchor, Wall Kit.
Kit contains:
C1500032 20" Threaded Adapter
12698 7' x 1.25" extension
E1500088 Plate & Washer Assembly
E1500254 12.0 in helix
Product details
Resources and downloads
Product details
General
Application
Wall Anchoring
Coating
Galvanized
Helix Leading Edge Type
Sharpened
Number of Helices
1
Shaft Type
SS
Torque Rating
2300 ft-lbs
Type
Helical Wall Anchors
UPC
096359234074
Dimensions
Anchor Helix Diameter(s)
12 in
Length - Effective
5.41 in
Weight
72.2 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
CN-T1500255-SPEC-EN
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
Catalogs
CHANCE Civil Product Catalog (CA04140E)
Sales Drawings
Download All
Wall Anchor Kit
Wall Anchor Kit
Videos
Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
CHANCE® Square Shaft Installation (VI04148E0819)
SDS
Download All
MSDS - Galvanized Steel Products
MSDS - Galvanized Steel Products