SKU-112-02-055G-009
SKU-112-02-055G-009

Sentinel Help Point (SMART analogue), 16 button metal keypad, (faceplate only)

Brand:

GAI-Tronics

Catalog ID:

228-02-650G-009

The hands-free weather resistant Sentinel is flush or surface mounted and designed to be fixed to a vertical surface by vandal resistant tamperproof screws. The combined metal keypad and stainless steel faceplate provide protection from the harshest environments up to IP65. Self Monitoring And Reporting Telephone(s) can be integrated with GAI-TRONICS’ TMA monitoring a maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.

Product details

General

CE Compliant
Yes
Connectivity Options
SMART Analogue
Operating Temperature
-20º C to +60 °C
Storage Temperature Range
-40º C to +70º C
Type
16 Button

Certifications And Compliance

CE Compliant
Yes