EZ9-5000-CA Breathable Air Reel
$2,157.88
USD
Buy now
Brand:
Gleason Reel
Catalog ID:
EZ9-5000-CA
Breathable Air Reel
Stainless steel air path
Roller Guide
Positive ratchet lock with disengage
Rugged Steel Construction - OSHA safety blue baked Polyester Finish
Product details
Resources and downloads
Product details
General
Application
Wall mount
Product Category
Reels
UPC
783246001917
Dimensions
Length
50 ft
Weight
15 lb
Resources and downloads
Specifications
GRD-EZ9-5000-CA-SPEC-EN
Brochures
Download All
GLEASON_CleanAir_BROCHURE
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
GLEASON_ERReel_BROCHURE