G-346 HD Reel 20' 12/4 W/Cable
Buy now
Brand:
Gleason Reel
Catalog ID:
G-346
Series G Heavy Duty Reel 20' 12/4 With Cable
All-Welded Solid Steel Construction, Baked Orange Polyester Paint
Positive Ratchet Lock with Disengage
600 Volt Slip Rings in NEMA 4 Enclosure
Multi-position Four Roller Cable Guide
Product details
Resources and downloads
Product details
General
Application
Hand pull
Listings
UL
CSA
Product Category
Reels
UPC
783246001498
Dimensions
Cable Length Active
20
Flange Outside Diameter
14 in
Length
20 in
Weight
40 lb
Conductor Related
Number of Conductors
4
Wire Size
#12 AWG
Resources and downloads
Specifications
GRD-G-346-SPEC-EN
Brochures
Download All
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
GLEASON_GReel_BROCHURE
Installation Manuals
Download All
G Series Cable Reels Instructions and Parts List Mfg. Before 1-1-2010 602184
G Series Cable Reels Instructions and Parts List Mfg. After 1-1-2010 60218401