GLEASON_SLIPRING-8POLE35A_PRODIMAGE
GLEASON_SLIPRING-8POLE35A_PRODIMAGE
play

DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V

Brand:

Gleason Reel

Catalog ID:

DR030-04

Compact Slip Ring Assembly 30 Amp 4 Pole 600V

  • Mounts in minimum space
  • Lead wires connect to slip ring lead wires at junction box, NOT at the slip ring or inside the mounting shaft
  • Rotation speeds to 40 rpm

Product details

General

Number Of Poles
4
Product Category
Slip Rings
Series
Compact DR
UPC
783246001955

Electrical Ratings

Current / Amperage Rating
30 A

Conductor Related

Wire Size
#12 AWG

Resources and downloads

Specifications

Videos

play
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry (HHI-GR-VU-EN-02157)