Glove Protector 13IN Goatskin Nylon Strap, Size 8-8H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP13GN8

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 8-8H

  • Made from goat skin
  • 13" length
  • dual sized for 8 and 8H low voltage rubber gloves
  • Nylon Strap

Product details

General

Color
Cream GoatSkin Orange, Green Cuff
Material
Goatskin
Style
Leather Protector Gloves
UPC
096359529293

Dimensions

Length
13 in
Weight
0.4 lb
Width
8 in

Logistics

Carton Quantity
6

Resources and downloads

Videos

play
CHANCE® - Low Voltage Rubber Gloves