HUS_ID_PSC0011R10_PRODIMAGE
HUS_ID_PSC0011R10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 11" Red Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0011R12

CLASS 00 11" RED SIZE 12

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red

Product details

General

Color
Red
Material
Natural Rubber
Style
Straight Cuff
UPC
096359588375

Dimensions

Length
11 in
Weight
0.63 lb
Width
12 in

Electrical Ratings

Voltage - Maximum
  • 500 VAC
  • 750 VDC
Voltage Rating
Class 00 V

Logistics

Carton Quantity
10
Pallet Quantity
120