Straight Cuff Gloves Class 1 16" Red/Blk Size 10H
Buy now
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
PSC116RB10H
CLASS 1 16" RED/BLK SIZE 10H
Class 1
Maximum use voltage 7,500 volts AC / 11,250 DC
color is red under black
Product details
Resources and downloads
Product details
General
Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448341
Dimensions
Length
16 in
Weight
1.51 lb
Width
10.5 in
Electrical Ratings
Voltage - Maximum
7500 VAC
11250 VDC
Voltage Rating
Class 1 V
Logistics
Carton Quantity
10
Pallet Quantity
120
Resources and downloads
Specifications
CLTE-PSC116RB10H-SPEC-EN
Catalogs
Rubber Insulating Gloves (2650)
Installation Manuals
Download All
CHANCE Rubber Insulating Gloves User Instructions (07-1102-por) Portuguese
CHANCE Rubber Insulating Gloves User Instructions (07-1102-eng)
CHANCE Rubber Insulating Gloves User Instructions (07-1102-fra) French
CHANCE Rubber Insulating Gloves User Instructions (07-1102-esp) Spanish
Videos
CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)