WADW_BC
* Representative image
WADW_BC
WADW_BC_2
WADW_BC_3
WADW_BC_1

NEMA 4 Deep Hinged Blank Cover 22.8 X 17.5 X 2.8, Carbon Steel-Gray

Brand:

Wiegmann

Catalog ID:

WADW231702BC

NEMA 4 Deep Hinged Blank Cover 22.8X17.5X2.8 Carbon Steel-Gray

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for wasy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment

Product details

General

Accessory Type
Window/Door Kit
Color
Gray
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
Quarter Turn Latch
Material
Carbon Steel
Type
Accessory
UPC
786725885466

Dimensions

Actual Depth
2.75 in
Actual Height
22.75 in
Actual Width
17.5 in
Depth
2 in
Height
23 in
Width
17 in

Certifications And Compliance

Certified Listed
UL Recognized 508A
Nema Rating
4, 12

Logistics

Carton Quantity
1