WADW_SS
* Representative image
WADW_SS
WADW_SS_2
WADW_SS_4
+1
WADW_SS_1

NEMA 4X Deep Hinged Window 22.8 X 26.2 X 2.8, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WADW232602SS

NEMA 4X Deep Hinged Window 22.8X26.2X2.8 304 Stainless Steel

The Wiegmann Universal Deep Hinged Door Kit is styled after Wiegmann's N412 Ultimate Series enclosures. Kits are compatible with any NEMA 3R, 4, 4X, and 12 rated enclosures.

  • Quarter-turn style latching for easy access
  • Poured in place gasket
  • Removable concealed hinge
  • Drill template included for ease of mounting and guaranteed alignment
  • Polycarbonate window for clear visibility

Product details

General

Accessory Type
Window/Door Kit
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Stainless Steel
Latches Type
Quarter Turn Latch
Material
304 Stainless Steel
Type
Accessory
UPC
786725876778

Dimensions

Actual Depth
2.75 in
Actual Height
22.75 in
Actual Width
26.25 in
Depth
2 in
Height
23 in
Width
26 in

Certifications And Compliance

Certified Listed
UL Recognized 508A
Nema Rating
4X

Logistics

Carton Quantity
1