SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

ABB-48431-390 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-390

ABB Braking Resistor, 1.7 Ohms, 8330 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-48431-390

Enclosure Type

GCE12

Resistance Ohms

1.7 Ohm

Dimensions

Weight

44.8 lb

Electrical Ratings

Wattage

8330 W

Resources and downloads

Specifications