SKU-P14494-10
SKU-P14494-10
PPHID-913258-9

ABB-43167 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-43167

ABB Braking Resistor, 40 Ohms, 2890 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-43167

Enclosure Type

GCE8

Resistance Ohms

40 Ohm

Dimensions

Weight

23.7 lb

Electrical Ratings

Wattage

2890 W

Resources and downloads

Specifications