SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

ABB-44486 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-44486

ABB Braking Resistor, 1.73 Ohms, 29860 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

ABB-44486

Enclosure Type

ED3

Resistance Ohms

1.73 Ohm

Dimensions

Weight

132.8 lb

Electrical Ratings

Wattage

29860 W

Resources and downloads

Specifications