RSC-NK
* Representative image
RSC-NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 18X18X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSC181812NK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 18X18X12 Carbon Steel - Gray

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from carbon steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product details

General

Color
Gray
Cover Type
Screw Cover
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725883851

Dimensions

Actual Depth
12.07 in
Actual Height
18.13 in
Actual Width
18.13 in
Cubic Capacity
3888 cu.in
Depth
12 in
Height
18 in
Weight
19 lb
Width
18 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1, 3R

Logistics

Carton Quantity
2