AF
* Representative image
AF

NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

AF0202

NEMA 1 Telescope (HS/S Series Wireway) 2.5X2.5 in. Carbon Steel - Gray

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

Product details

General

Accessory Type
Wireway
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Series
HS and S Series Wireway
Type
Fitting
UPC
786725390052

Dimensions

Depth
9.5 - 15 in
Height
2 in
Weight
4 lb
Width
2 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1

Logistics

Carton Quantity
1