HPS_ID_C6010192_2_PRODIMAGE
* Representative image
HPS_ID_C6010192_2_PRODIMAGE

Jumper Terminal, 15kV, Shrouded, Plain Plug, 1/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010191

15kV #2 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For 1/0 15kV jumper cable

Product details

General

Die Size
U243
EU RoHS Indicator
No
Material
Copper
Style
Shrouded, No Threads
UPC
096359024644

Dimensions

Weight
0.2 lb
WeightMetric
0.1 kg

Electrical Ratings

Current Rating
260 A

Conductor Related

Conductor Size
1/0 AWG

Resources and downloads