HPS_ID_GS16012CC2SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC2SC_PRODIMAGE

36" 36K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand:

Chance

Catalog ID:

GS36036CC2SC

36" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 2 Rollers

Product details

General

Description - End Fitting
Clevis - Clevis - 2 Rollers
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
36000 lb.

Dimensions

Diameter - Rod / Tube
0.875 in
Length
36 in
Length - Clevis Pin Center to Clevis Bottom
2.12 in
Weight
9.6 lb

Logistics

Standard Package
1