AIS-11 25KV, 600A Deadbreak, SM-20 Fuse Mounting, Stainless Steel, 12" Spacer

Brand:

Hubbell

Catalog ID:

B110A20FU

25kV rated; AIS-11 configuration; 600A deadbreak bushings; S&C SM-20 fuse mounting, rated 27kV and 200A RMS; Stainless Steel enclosure; 12" base spacer

  • The AIS Switch is a true deadfront design with a sealed switching compartment, utilizing air as the insulating medium along with a deadfront connector system.
  • This combination minimizes electrical exposure to work crews and the public, reduces outages, reduces maintenance requirements and provides the most cost effective solution for 15kV and 25kV underground system sectionalizing.
  • The AIS has been tested to rigorous specifications of the Standard for Deadfront Padmounted Switchgear, ANSIC37.72.

Product details

General

Connector
600A Deadbreak
Enclosure Type
Stainless Steel

Dimensions

Weight
2200 lb

Electrical Ratings

Amperage Rating
600 A
BIL
125 kV
kV Class
25 kV

Resources and downloads