GLEASON_WA-RAIL_PRODIMAGE
GLEASON_WA-RAIL_PRODIMAGE
play

WA50-T018 Aluminum Rail 18" Beige

$52.12 USD

Brand:

Gleason Reel

Catalog ID:

WA50-T018

Collection name:

ToolAssistPROâ„¢

Aluminum Rail 18" Beige

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

Product details

General

Load Capacity
50 lbs
Series
WA50 - Aluminum Rail
Type
Rail
UPC
783246012135

Resources and downloads

Videos

play
Tool Assist Pro for material handling and ergonomics