BOLT, DA, 7/8in x 22in, w/4 NUTS

Brand:

Chance

Catalog ID:

PSDA782200

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
24500 lb.
UPC
096359479093

Dimensions

Diameter
0.88 in
Diameter (Fraction)
7/8 in
Distance From Pole
N/A
Length
22 in
Weight
4 lb

Logistics

Carton Quantity
10
Pallet Quantity
360