HPS_ID_C2060299_PRODIMAGE
* Representative image
HPS_ID_C2060299_PRODIMAGE

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

Brand:

Chance

Catalog ID:

T2060606

Bracket mounts L-type cutout/arrester brackets to pole with 12" offset. Industry slang is D-bracket

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 1-1/2" carriage bolts with flat washers and hex nuts
  • Bracket mounts to pole with 5/8" thru-bolts
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

T2060606

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359371724

Dimensions

Distance From Pole

N/A

Weight

4.08 lb

Resources and downloads

Specifications

Sales Drawings