HPS_ID_6539_PRODIMAGE
HPS_ID_6539_PRODIMAGE

MOUNTING STRAP FOR 8in U-CABLE GUARD

Brand:

Chance

Catalog ID:

401370606

2-hole strap for fastening U-cable guard to pole with 3/8" lag screws (purchased seperately). Stock material is 1" wide x 3/16" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
14 Gauge Steel
Style
Mounting Strap
UPC
096359071709

Dimensions

Distance From Pole
N/A
Weight
1.38 lb

Certifications And Compliance

CAO Specification Number
6789

Logistics

Pallet Quantity
1000

Resources and downloads