STRAP KIT for 3in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

Brand:

Chance

Catalog ID:

CSTK3

Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Each strap kit is shipped assembled with two each 1/2" x 1-1/4" hex head bolts, lock washers and hex nuts
  • Strap material is 3/32" x 1-1/4" aluminum

Product details

General

Material
6061-T6 Aluminum
UPC
096359242239

Dimensions

Dimensions
6.250 in x 1.500 in x 0.094 in
Distance From Pole
N/A
Height
0.094 in
Length
6.25 in
Weight
0.49 lb
Width
1.5 in

Logistics

Pallet Quantity
1000