HPS_PPHID_249495_PRODIMAGE
* Representative image
HPS_PPHID_249495_PRODIMAGE
play

HB6N Single Sectional Aluminum, Heated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

HA036105053

HB6N Single Aluminum - Insulated - 36W X 105L X 53H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

Product details

General

ASSE Classification
Class I (Freeze Protection)
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions
105 in x 36 in x 53 in
Height
53 in
Length
105 in
Mounting Pad / Base Plate Dimensions
48 X 117
Weight
221 lb
Width
36 in

Electrical Ratings

Wattage - Heater
(1) 1900 W

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Customer Notices

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)