PROG_P500224_031_hero_PRODIMAGE
PROG_P500224_031_hero_PRODIMAGE
play
Bonn
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Bonn Collection Four-Light Matte Black Farmhouse Pendant Light

$321.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500224-031

Collection name:

Bonn

The Bonn Collection Four-Light Black Pendant personifies an industrial vintage vibe sure to create an unforgettable lighting experience. Smooth metal bars coated in a beautiful matte black finish curve to form a simple, open-cage light fixture. From the bottom of the sleek center stem, light bases appear to gracefully drip down and give an extra touch of refined visual interest with their varying lengths.

  • From the bottom of the sleek center column, light bases appear to gracefully drip down and provide an extra touch of refined visual interest with their varying lengths.
  • Smooth metal bars curve to form a simple, open-cage design.
  • The pendant is coated in a beautiful matte black finish for a classic look.
  • Ideal for any foyer, dining room, or kitchen.
  • A great vintage choice for urban industrial, vintage, electric, farmhouse, and rustic interiors.
  • Measures 14-1/2-inch width by 22-7/8-inch height.
  • Uses four medium base bulbs or vintage T10 bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A Lamp
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Pendant
UPC
785247241712
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.5 in x 14.5 in x 22.875 in
Height
22.875 in
Length
14.5 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.72 lb
Width
14.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
21

Resources

Instruction Sheet Number
93104244

Resources and downloads