PROG_P710082_009_hero_PRODIMAGE
PROG_P710082_009_hero_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Riley_BN_GeneralLit

Riley Collection Brushed Nickel One-Light Wall Bracket

$105.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710082-009

Collection name:

Riley

Incorporate a sleek simplicity and natural beauty with the Riley Collection's One-Light Brushed Nickel Wall Bracket. A clear glass shade offers stunning illumination. The shade rests on a gorgeous dual-toned frame with a brushed nickel finish and touches of polished chrome accents. Ideal for new traditional or contemporary settings.

  • The shade rests on a gorgeous dual-toned frame with a brushed nickel finish and touches of polished chrome accents.
  • A clear glass shade is ready to offer stunning, rejuvenating illumination.
  • Incorporate a sleek simplicity and natural beauty with this wall bracket.
  • Ideal for any bathroom.
  • Perfect for new traditional or contemporary settings.
  • Measures 5-inch width by 14-1/2-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
Phenolic
Type
Armed Glass Shade
UPC
785247235926
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 4.625 in x 14.5 in
Height
14.5 in
Height to Center
7.75 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.61 lb
Width
4.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
104

Resources

Instruction Sheet Number
93103907