PROG_P350153_031_heroctc_PRODIMAGE
PROG_P350153_031_heroctc_PRODIMAGE
play
Winslett
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+4
PROG_P350153_031_herohangingwcanopy_PRODIMAGE

Winslett Collection Black Three-Light Semi-Flush Convertible

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350153-031

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this semi-flush mount. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous black finish. Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous black finish.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the semi-flush mount's beautiful craftmanship.
  • Ideal for any hall, foyer, stairways, or kitchen.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 13-3/4-inch width by 11-7/8-inch height.
  • Use three candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Chain and ceiling mounts both included
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution
Down
Light Source
Incandescent
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Semi-Flush Convertible
UPC
785247241071
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.75 in x 13.75 in x 11.875 in
Height
11.875 in
Length
13.75 in
Length - Installed
50.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.05 lb
Width
13.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93103885

Resources and downloads