NP-C
* Representative image
NP-C

Back Panel (Ultimate) 46.2 X 40.2, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP4842C

Back Panel (Ultimate) 46.2X40.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application
For use with Ultimate N412C Series enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725889860

Dimensions

Actual Height
46.2 in
Actual Width
40.2 in
Height
48 in
Weight
60 lb
Width
42 in

Logistics

Carton Quantity
1 EA