PROG_P300239-060-CS_hero_PRODIMAGE
PROG_P300239-060-CS_hero_PRODIMAGE
PROG_CCT-Graphic_3CCT-3000K-4000K-5000K_CCT
PROG_PL_1596_Dimming_info-Graphic
+1
PROG_Integrated_LED_info-Graphic

One-Light LED CCT Selectable 26" Linear Cloud

$200.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300239-060-CS

Collection name:

CCT Selectable Bath

This linear LED light fixture features a crisp opal white shade shaped into a tubular design with a seamless aesthetic. The fixture includes a 24w integrated LED bulb. This color temperature is color selectable for 3000K, 4000K or 5000K.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Crisp opal white finish
  • Crisp white acrylic shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (24 W), 2124 lumens, 3000, 4000, 5000 K, 90 CRI, dimmable
  • Measures 26.375-inch width by 6.125-inch height by 4.625-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000, 4000, 5000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Opal White
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Distribution
Up/Down
LM-79 Lumens
2124 lm
LM-79 Lumens per Watt
87.8 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247242184
Warranty Length
5-year Limited Warranty

Dimensions

Depth
4.625 in
Dimensions
26.375 in x 4.625 in x 6.125 in
Height
6.125 in
Length
26.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.8 lb
Width
4.625 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
24 W
Lumens Per Watt
87.8 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93109012