PROG_P860045_030_hero_PRODIMAGE
PROG_P860045_030_hero_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_5in Cylinder_White_GeneralLit
PROG_Wet_Location_Lens_Needed_5in_White_info-graphic
PROG_P860045_030_bottom_PRODIMAGE

Cylinder Lens Collection White 5-Inch Round Cylinder Cover

$29.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860045-030

Collection name:

Cylinder Lens

Create a more versatile and custom lighting experience curated for your lifestyle and design taste with this round cylinder cover accessory. Never sacrifice form for function with this discrete, minimalist lens packed with a punch for optimal performance. The clear lens with a sophisticated white rim offers flexibility when it comes to meeting your design and lifestyle needs with optimal outdoor lighting.

  • Pair this lens with a 5-inch outdoor cylinder to take your light fixture from damp locations to any wet location in need of gorgeous illumination and a pinch of minimalist modern design.
  • The clear glass lens allows for continued flawless illumination from your outdoor cylinder as it dutifully and stylishly protects the light source from the elements.
  • The cylinder cover's rim is coated in a sophisticated white finish.
  • Ideal for any outdoor space in need of illumination.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 5-inch width by 0.83-inch height.
  • Adapts up/down cylinder fixtures for wet location use.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Outdoor Accessory
Glass
Clear
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Cover fixture
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Starting Temperature - Minimum
-30 °C
UPC
785247240531
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 0.83 in
Height
0.83 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.26 lb
Width
5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
3
Pallet Quantity
576

Resources

Instruction Sheet Number
023439