iStation Surface Mount Box, 4-Port
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HSB4OW
iStation Surface Mount Box, 4-Port
Standard Product
Product details
Resources and downloads
Product details
General
Application
Surface Mount Connection Delivery
Application - For Use On
Use with Hubbell Keystone Connectivity
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cover Type
Snap-Fit and Screw
Material
High-Impact Thermoplastic (UL 94V-0)
Number Of Ports
4
Series
HSB
Style
Surface Mount
Sub Brand
OptiChannel
Type
HSB Surface Mount Box
UPC
662620664156
Certifications And Compliance
Industry Standard(s)
TIA-606
RoHS Compliant
UL and cUL Listed 1863
ADA Compliance
Logistics
Carton Quantity
20
Pallet Quantity
2520
Resources and downloads
Specifications
PREMISE_HSB4OW_spec
Catalogs
Premise Wiring Catalog
Catalog Page
Download All
PREM B13 CatalogPage
PREM V9 CatalogPage
PREM T11 CatalogPage
Literature
Download All
Quick Reference Guide: Emergency Preparedness
Emergency Preparedness for Healthcare
Installation Manuals
HWS772050-INSTRUCTION_SURFACE_HOUSING
Sales Drawings
HWS14897C-HSB4_SURFACE_HOUSING
Customer Use Drawings
HWS14897C-HSB4_SURFACE_HOUSING