WBP_HBT0212BK_PRODIMAGE
WBP_HBT0212BK_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT_WireBasket_app-23_PRODIMAGE
WBP_HBT_WireBasket_app-20_PRODIMAGE

Wire Basket Tray, 4" x 22" x 118", Round, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0422BK

Wire Basket Tray, Overhead Tray, 4" x 22" x 118", Round, Black

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices

Round

Product details

General

Application
Straight Sections
Color
Black
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Item Type
Overhead
Knockouts
None
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585416793

Dimensions

Cubic Capacity
352 cu.in
Depth
4 in
Dimensions
118 in x 22 in x 4 in
Height
4 in
Length
118 in
Straight Section Length
118 in
Width
22 in

Certifications And Compliance

Industry Standard(s)
UL Classified
Non Hazardous Location
Non Hazardous