WBP_HBTCTRS4_PRODIMAGE
WBP_HBTCTRS4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 8" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCTRS8

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 8" Tray, Pre-Galvanized

Standard Product

Product details

General

Application
For 8" Tray
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Center Support
Material
Steel
Style
Sub Brand
Wire Basket Tray
Type
Center
UPC
783585417929

Dimensions

Width
8 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous