Discontinued
Device Plates Accessories, KPCoax/Jack, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
KP2140GY
Brand
Hubbell Premise Wiring
Device Plates Accessories, KPCoax/Jack, Gray
Matches raceway color
Modular system for easy configuration
Works with all Hubbell electrical devices
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Series
PT1
PP1
PL1
Non Metallic PlugTrak
PW1
PW2
PB2
PB3
PS3
Style
Coax(1) Jack(1) Openings
Type
Cover Plates
UPC
783585337746
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_KP2140GY_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U46 CatalogPage
WDK S-45 Catalog Page