+4
Rocker, Weatherproof, self-grounding, back and side wired
Buy now
Brand:
Bryant
Catalog ID:
RSD120WPGY
Brand
Bryant
Rocker, Weatherproof, self-grounding, back and side wired
NEMA Type 3R
Single Pole / 3-Way Capable
No cover required
Product details
Resources and downloads
Product details
General
Color
Gray
Environmental Conditions
Weather Proof
EU RoHS Indicator
Contact Manufacturer
Series
Decorator
UPC
883778309052
Electrical Ratings
Current / Amperage Rating
20 A
Voltage Rating
120/277 V
Voltage Rating Description
120/277V
Logistics
Carton Quantity
10
Pallet Quantity
2450
Resources and downloads
Specifications
WIRING_RSD120WPGY_spec
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK Z-3 Catalog Page
WDK D-16 Catalog Page
Literature
Residential Catalog