PAT444SLIPB
PAT444SLIPB
play
The New PAT444S Dieless Tool
play
BURNDY Pro Bag, BURNDY Minute

PATRIOT® 11-Ton Dieless C-Head Battery Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT444SLIPB

PAT444S 11T Dieless C-Head Battery Crimper, 3Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PAT444S Dieless C-head crimper is a one-of-a-kind design with range taking capabilities that can crimp a vast range from #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Head Rotation
  • Ergonomically balanced

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
11 ton
Die Type
Dieless
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Recharge Time
0.5 h
Sub Brand
PATRIOT® Crimper
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561779
UPC 12 Digit
621945561779

Dimensions

Dimensions
3.2 in x 13.7 in x 16.9 in
Height
16.9 in
Length
3.2 in
Weight
14.8 lb
Width
13.7 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Installation Manuals

Sales Drawings

Videos

play
The New PAT444S Dieless Tool
play
BURNDY Pro Bag, BURNDY Minute