PATCUT1500LIPB
PATCUT1500LIPB
play
PATCUT1500 Series Cutter
play
BURNDY Pro Bag, BURNDY Minute

PATRIOT® 1500 Series Battery Cutter for Copper and Aluminum, (1) 3.0Ah 18V Li-ion Battery, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PATCUT1500LIPB

PATCUT1500 Battery Cutter for CU/AL, 3Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PATCUT1500 offers the broadest cutting range in its class - up to 1500 kcmil Aluminum and 1000 kcmil Copper (soft drawn) with its large cutting blade design. These cutters feature a variable speed trigger and a forward/reverse switch with a locking position. A large, strategically placed, non-skid bumper adds stability while cutting and an LED Worklight for increased visibility to ensure safe operation.

  • Variable speed trigger
  • Forward/Reverse switch features a locking position
  • Large, strategically placed, non-skid bumper
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah Makita batteries

Product details

General

Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
EU RoHS Indicator
No
Power Source
120V-AC Charger
Recharge Time
0.5 h
Sub Brand
PATRIOT® Cutter
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945562394
UPC 12 Digit
621945562394

Dimensions

Dimensions
6.00 in x 4.38 in x 15.50 in
Height
15.5 in
Length
6 in
Weight
6.9 lb
Width
4.38 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Cutting Capacity: Aluminum up to 1500 kcmil, Copper (Soft Drawn) up to 1000 kcmil (Do Not Cut Steel or ACSR)

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Cutter, (1) Battery, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
PATCUT1500 Series Cutter
play
BURNDY Pro Bag, BURNDY Minute