PATMD34003A3
PATMD34003A3
play
BURNDY PATMD-LW

PATRIOT® IN-LINE® 6-Ton Scissor Action, O/D3 Crimp Jaw, ACSR Cut Jaw, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

Brand:

Burndy

Catalog ID:

PATMD34003A3

PATMD-LW IN-LINE® 6T Scissor Action, O/D3 Crimp Jaw, ACSR Cut Jaw, 3Ah Li-ion, AC, Nylon Pro Bag.

The 6-Ton PATRIOT® IN-LINE® PATMD-LW is a scissor action series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PATMD-LW features 355° head rotation, safety trigger lock, LED Worklight, and ergonomically balanced tool design to ensure versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 355° Head rotation
  • Uses W and X dies
  • Safety trigger lock and locking jaw tabs
  • LED Worklight
  • Accepts 2.0Ah-6.0Ah 18V lithium-ion Makita batteries

Product details

General

Application
Crimping and Cutting
Application - For Use On
Interchangeable Jaws: Crimp: ACSR, Aluminum, Copper Code/Flex; Cut: ACSR (26/7), Aluminum (AAC), Copper (Soft Drawn), EHS Guy Wire (sold separately)
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Recharge Time
0.5 h
Sub Brand
PATRIOT® IN-LINE® Crimp/Cut Kit
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOT® IN-LINE®
Type
Crimper and Cutter
UPC
621945585720
UPC 12 Digit
621945585720

Dimensions

Dimensions
18.73 in x 4.375 in x 2.75 in
Height
2.75 in
Length
18.73 in
Weight
5.55 lb
Width
4.375 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
With Appropriate Jaw: Crimping Capacity: Copper: #10 sol.-500 kcmil, Copper Flex: #8 AWG-350 kcmil, Aluminum: #14 sol.-350 kcmil, ACSR: #14 sol.-4/0 AWG; Cutting Capacity: ACSR (26/7) up to 556.5 kcmil, Aluminum (AAC) up to 636 kcmil, Copper (Soft Drawn) up to 600 kcmil, EHS Guy Wire up to 3/8"

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, O/D3 Crimp Jaw, ACSR Cut Jaw, (2) Batteries, Charger, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
BURNDY PATMD-LW