YAS33R2N
YAS33R2N
Discontinued

YAS25R2N, Aluminum Stacking Terminal, Straight

Brand:

Burndy

Catalog ID:

YAS25R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, 1/0 AWG Cu/Al,ACSR, Yellow, 0.56" Hole Dia.

Product details

General

Color Code
Yellow
Connector Type
Terminal
Die Index
BG;243;K-5/8-1;CSA22
Feature - Barrel Style
Chamfered
Material
Aluminum Alloy
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUGâ„¢
UPC
781810050026
UPC 12 Digit
7818100500266

Dimensions

Dimension - B Length inch
0.96 in
Dimension - D inch
3.43 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.85 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Pad Width inch
0.90 in
Dimension - Strip Length inch
1-3/32 in
Dimension - Z (inch)
1.05 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings