Burndy_SKU_Braid
Burndy_SKU_Braid

B2G10G69SV Flexible Copper Braid

Brand:

Catalog ID:

B2G10G69SV

Silver Plated Ferrules.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810087060

Dimensions

Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Length
10 in

Electrical Ratings

Rating - Indoor Amperage
700
Rating - Outdoor Amperage
840

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads