HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X75HEBBOX, 1/2" x 3/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

50X75HEBBOX

Silicon Bronze Bolt, 1/2-13 IN Thread, Stud Length: 3/4 IN, Hexagonal Head.

Features: Thread Size: 1/2-13, Stud Length: 3/4 IN, Package: Box

Product details

General

Application
Grounding;Distribution;Substation;Transmission
Connector Type
Bolt - Hex
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM,HARDWARE BOLT
Trade Name
DURIUMâ„¢
Type
HEB, Hexagonal Bolts
UPC
781810011591
UPC 12 Digit
7818100115911

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Pallet Quantity
19200

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings